Murrelektronik

You are here: Home / Industries / Automotive Industry / Overview

Automotive Industry:

Optimally Coordinated Processes for Minimum Tool Set-Up and Changing Time

The automotive manufactures’ production facilities are highly automated. All processes have to be coordinated down to the detail. They require reliability and high availability in order to avoid expensive downtimes.

Market Requirements:

  • Process-Optimized System Solutions
  • High Delivery Performance Worldwide
  • Supports All Standard Fieldbus Systems
  • High Machine Availability

Murrelektronik offers:

  • Consistent System Solutions
  • Comprehensive Diagnostic Options
  • Resistance to Vibration
  • Excellent Logistics for Fast Deliveries

Our solutions for the Automotive Industry

Solutions for Press Shops

Press shops are highly automated. All manufacturing steps are fully automatic. The components have to be resistant to vibration and shock. This requires the highest reliability and constant availability because downtime is very expensive. Short times for tool changing and fast start-ups are very important here.more

Solutions for Body Shops

The multi-stage process of painting has to be flexibly organized, because in paint shops various vehicle types are often painted in different colors. High system reliability is required in order to avoid downtime. The control cabinets in these systems need a high packing density.more

Solutions for Paint Shops

The multi-stage process of painting has to be flexibly organized, because in paint shops various vehicle types are often painted in different colors. High system reliability is required in order to avoid downtime. The control cabinets in these systems need a high packing density.more

Solutions for Aggregate Production (Power Train)

The engine and transmission production requires components that are resistant to oil and lubricants. The installation solutions have to be cost effective and flexible because each system presents a new challenge. It is important that the components are small because space in the machines is limited.more

Solutions for Final Assembly

Installation solutions for final assembly have to be created flexibly because the requirements are continuously changing. Compact product dimensions facilitate handling. Electronic protection, in connection with regulated power supply, is a high priority for continuous operation.more

Solutions for Logistics and Handling Technology

Materials-handling technology is an essential component of all processes in the automotive industry. Electric mono-rail systems or automated guided vehicle systems move vehicle parts between the different systems.more

Product news:

Cube67+ Now Available for Profinet IO  more

Product news:

M12 Steel with LED: New design for an old concept  more

Product news:

Evolution - now also for 12 to 13.5 V DC  more

Example of use:

MVK Metal Minimizes Tool Changing Time  more

Example of use:

Murrelektronik Products In Applications at Felsomat  more

Example of use:

Non-Contact Energy Transfer  more

Product news:

Switch off intelligently with MICO BASIC  more