You are here: Home / Products / Field passive / Passive distribution
PASSIVE DISTRIBUTION SYSTEMS EFFICIENT AND EASY-TO- INSTALL SYSTEMS

Passive distribution systems

Passive distribution systems from Murrelektronik provide solutions for complex fault-prone wiring in the field terminal boxes. Our distributors with plastic or metal housings are universally installable. All passive distributors are pretested. Continuously plugged and preterminated cables make the wiring of sensors and actuators quick and easy. Distributors from Murrelektronik help you to significantly reduce your installation and maintenance costs.

Exact8 - exactly your application:

Our new M8 distributor Exact8 has an extremely narrow design - it's only 30 mm wide. It is fully encapsulated and its new housing concept offers a wide variety of possible installations. The Exact8 family comprises 4-way to 10-way distributors in 3- and 4-pole versions. The distributors can be ordered with fixed, encapsulated main cable, or a hood with click closure that can be fitted without tools.

MVP12 - for universal applications:

With the MVP12 family, Murrelektronik offers a wide range of passive M12 distributors designed for universal use in materials handling and assembly systems, test systems, or in robotics.

MVP12-M - for tough cases:

For particularly touch environments, we offer the extremely robust and totally encapsulated MVP12 metal distributor. It can be fitted close to the process by a fixed main cable or M23 plug connectors. The MVP12-M family also includes intelligent diagnostic distributors, fully shielded variants, distributors for nominal voltages up to 125 VAC/VDC, and ATEX-II 3 G/D approved variants.

MSDS - for the safety-conscious:

2-channel EMERGENCY OFF pushbuttons can be quickly and easily connected to the Murrelektronik Safety Distribution System using preterminated M12 cables. The distributor links the pushbuttons automatically to an EMERGENCY OFF loop. The MSDS offers visual feedback indicating which EMERGENCY OFF pushbutton was pressed.