You are here: Home / News / The latest news / SVS ECO
THE LATEST NEWS

Ethernet Switches - TREE

May 14, 2009

4 or 8 channel switches

Murrelektronik’s Tree switches series can combine up to eight Ethernet terminal devices in a compact manner and integrate them economically into a network. The RJ45 ports support data transfer rates of 10 or 100 Mbit/s. The transfers are automatically detected via an auto-negotiation function.

Murrelektronik’s switches are suitable both for fast Ethernet and for networks with lower transfer rates. Thanks to an auto-crossing function, the interfaces automatically detect which connection cables are connected, which helps avoiding wiring errors. A redundantly structured power supply ensures reliable operations. The biggest advantage of the unmanaged switches is that they do not have to be configured. Completely different devices can be connected without any problems. Thanks to the Plug & Work technology, the switches can be quickly and conveniently put into operation.

Murrelektronik’s switches are suitable for DIN rail mounting. Featuring a width of only 22.5 mm (with 4 ports) of 45 mm (with 8 ports) they do not require much space. LEDs allow easy visual control for data rate and operating condition.

Compact flyer